Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E32-DC200B4 2M

Fiber optic sensor head, diffuse, M6 cylindrical axial with sleeve, diameter 2.5 mm, 40 mm lenght, R25 fiber, 2 m cable

Specifications

Sensing method Diffuse reflective
Shape Sleeved
Size M6
Application Object detection
Features Flexible fiber, Miniature
Temperature range -40-70 °C
Sensing distance 900 mm
Cable length 2 m
Sleeve diameter 2.5 mm
Sleeve length 40 mm
Bending radius 25 mm
Free cut
Material core Plastic
Degree of protection (IP) IP67
Sensing surface orientation Top-view
Material sheath PVC

Downloads