Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E32-D331 2M

Fiber optic sensor head, diffuse, cylindrical axial diameter 3 mm with sleeve, diameter 0.8 mm, 15 mm lenght, R25 fiber, 2 m cable

Specifications

Sensing method Diffuse reflective
Shape Sleeved
Size dia 2 mm
Application Object detection
Features Miniature
Temperature range -40-70 °C
Sensing distance 21 mm
Cable length 2 m
Sleeve diameter 0.5 mm
Sleeve length 15 mm
Bending radius 4 mm
Free cut
Material core Plastic
Degree of protection (IP) IP67
Sensing surface orientation Top-view
Material sheath Polyethylene

Downloads