Specifications
| Sensing method | Limited reflective |
| Shape | Square |
| Product Width (unpacked) | 30 mm |
| Product Depth (unpacked) | 9 mm |
| Product Height (unpacked) | 24 mm |
| Application | Transparent object detection |
| Features | Built?in lens, Heat-resistant |
| Temperature range | -40-300 °C |
| Sensing distance | 30 mm |
| Cable length | 2 m |
| Sleeve diameter | -8888 mm |
| Sleeve length | -8888 mm |
| Bending radius | 25 mm |
| Free cut | |
| Material core | Glass |
| Degree of protection (IP) | IP40 |
| Sensing surface orientation | Top-view |
| Material sheath | SUS |




