Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E32-A04 2M

Fiber optic sensor head, through-beam, cylindrical radial, diameter 2 mm, R10 fiber, 2 m cable

Specifications

Sensing method Through-beam
Shape Cylindrical radial
Size dia 2 mm
Application Object detection, Wafer mapping
Features Miniature, Narrow view
Temperature range -40-70 °C
Sensing distance 1920 mm
Cable length 2 m
Sleeve diameter -8888 mm
Sleeve length -8888 mm
Bending radius 10 mm
Free cut
Material core Plastic
Degree of protection (IP) IP50
Sensing surface orientation Side-view
Material sheath Polyethylene

Downloads