Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CP1E-E30SDR-A

PLC, 100-240 VAC supply, 18 x 24 VDC inputs, 12 x relay outputs 2 A, 2K steps program + 2K words data memory

This product has been discontinued; production has ended on 2022-03-31.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Supply voltage type AC
Number of digital inputs 18
Input type PNP/NPN
Number of digital outputs 12
Output type Relay
Program capacity 2 K steps
Data memory capacity 2 K words
Logic execution time 1.19 µs
Communication port(s) USB
Number of Ethernet ports 0
Number of USB ports 1
Number of RS-232 ports 0
Number of RS-485 ports 0
Communication option(s) CompoBus/S Slave
Max. encoder input frequency 10 kHz
Max. number of PTP axes 0
Max. pulse output frequency 0 kHz
Function Block programming
Battery-free memory backup
Real-time clock
Analogue option boards
Max. number of analogue I/O channels 24
Max. number of local I/O points 150
Max. number of expansion units 3
Built-in auxiliary 24 VDC output 0 mA
Operating temperature range 0-55 °C
Product Height (unpacked) 90 mm
Product Width (unpacked) 130 mm
Product Depth (unpacked) 79 mm
Product Weight (unpacked) 600 g

Accessories

CP1W-CN221 USB Programming cable, A-type male to B-type male, 1.8 m
CP1W-CN811 I/O expansion cable for CP1-series, 80 cm
CXONE-LT01-EV4 CX-One Lite v4.x software, for Windows 7 (32-bit/64-bit ) / Windows 8.1 (32-bit/64-bit ) / Windows 10 (32-bit/64-bit ) / Windows 11 (64-bit), single-user licence only, (requires CDs, CXOne-LTCD-EV4), limited to program the CPx PLC platform

Downloads

download
CP-series CP1E CPU Units Datasheet
enPDF 8.46 MB
download
CP1E Brochure
enPDF 2.56 MB
download
CP1E Users Manual
enPDF 10.8 MB
download
CP1E Discontinuation Notice
enPDF 563 KB
download
CP1E CPU Unit Hardware Users Manual
enPDF 11.8 MB
download
CP1E/CP1L Getting Started Guide
enPDF 8.02 MB
download
CP1E/CP2E CPU Unit Instructions Reference Manual
enPDF 4.91 MB
download
From CP1E to CP2E Replacement guide
enPDF 910 KB
download
From CPM1A to CP1E Replacement guide
enPDF 643 KB
download
From CPM2A to CP1E Replacement guide
enPDF 648 KB