Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CJ2M-CPU12

CPU, 10K steps program, 32K words data memory, 32K words x 1 bank EM, 2560 I/O max, RS-232C serial port, USB programming port, 3 expansion racks max.

Specifications

Program capacity 30 K steps
Data memory capacity 64 K words
Logic execution time 0.04 µs
Max. number of expansion units 40
Max. number of local I/O points 2560
Number of built-in digital I/Os 0
Communication port(s) Serial RS-232C, USB
Product Height (unpacked) 90 mm
Product Width (unpacked) 31 mm
Product Depth (unpacked) 84.5 mm
Product Weight (unpacked) 130 g

Accessories

CJ1W-CIF11 RS-485 adaptor, 2 or 4 wire, connects directly to RS-232C 9-pin port for serial PLC link, screw terminals on RS-485 side
CJ1W-IC101 Expansion I/O control unit, connects to right hand side of CPU
CJ1W-II101 Expansion I/O interface unit, connects to left hand side of expansion I/O rack, up to 3 expansion racks
CJ1W-PA202 Power supply unit, 100-240 VAC, output capacity: 14 W
CJ1W-PA205R Power supply unit, 100-240 VAC, output capacity: 25 W, with RUN output
CJ1W-PD022 Power supply unit, 24 VDC, output capacity: 19.6 W
CJ1W-PD025 Power supply unit, 24 VDC, output capacity: 25 W
CJ2M-MD211 Pulse I/O Module for CJ2M, NPN with 10 inputs (four interrupt/quickresponse and two high-speed counter inputs) and 6 outputs (two pulse and two PWM outputs)
CJ2M-MD212 Pulse I/O Module for CJ2M, PNP with 10 inputs (four interrupt/quickresponse and two high-speed counter inputs) and 6 outputs (two pulse and two PWM outputs)
CP1W-CN221 USB Programming cable, A-type male to B-type male, 1.8 m
CS1W-CIF31 Cable, PC USB to RS-232C converter cable, for Windows 98/ME/2000/XP, drivers included on CD-ROM, an Omron programming cable is also required
CS1W-CN223 I/O expansion rack connecting cable for NJ/CJ/CS-series, 2 m
CS1W-CN713 I/O expansion rack connecting cable for NJ/CJ/CS-series, 70 cm
CXONE-AL01-EV4 Single-user licence for CX-One V4.x software, for Windows 2000/XP/Vista/Windows 7/8/10 (32 and 64 bit), (requires CDs or DVD, CXOne-CD-EV4, or CXOne-DVD-EV4)
HMC-EF183 Flash memory card, 128MB
XW2R-P40G-T DIN-rail mounting terminal block, MIL40 socket, push-in clamp, 40 points, general-purpose
XW2Z-100K I/O connection cable, MIL40 to MIL40, 1 m
XW2Z-200K I/O connection cable, MIL40 to MIL40, 2 m
XW2Z-200T Cable, RS-232C, for connecting NT HMI 9-pin port to PLC 9-pin port, 2 m

Spare parts

CJ1W-BAT01 Battery for CJ1M PLCs
CJ1W-TER01 End plate for CJ1 CPU rack or expansion rack. Only required as spare part.

Downloads

download
CJ-series -[DeviceNet]- ABB IRC5 Robot Controller Connection Guide
en PDF 2.79 MB
o

Please or register to view this content

download
CJ-series -[DeviceNet]- Janome Sewing Machine JR3000-series Desktop Robot Connection Guide
en PDF 2.14 MB
o

Please or register to view this content

download
CJ-series -[RS-232C]- MARS TOHKEN SOLUTION MVF-300/500-series Connection Guide
en PDF 1.93 MB
o

Please or register to view this content

download
CJ-series -[RS-232C]- MARS TOHKEN TFIR-31LAN-series Connection Guide
en PDF 2.42 MB
o

Please or register to view this content

download
CJ-series -[RS-232C]- Shimadzu balance (ATX-R/ATY-R/UPX/UPY/UW/UX Series) Connection Guide
en PDF 2.34 MB
o

Please or register to view this content

download
CJ-series -[RS-485 CompoWay/F]- Digital Temperature Controller (E5xD/E5xC/E5xC-T) Connection Guide
en PDF 3.3 MB
o

Please or register to view this content

download
CJ-series -[RS-485 Modbus]- ORIENTAL MOTOR Alpha STEP AR-series Connection Guide
en ZIP 3.02 MB
o

Please or register to view this content

download
CJ-series -[RS-485 Modbus]- ORIENTAL MOTOR Alpha STEP AZ-series Connection Guide
en ZIP 2.98 MB
o

Please or register to view this content

download
CJ-series -[RS-485 Modbus]- ORIENTAL MOTOR BLE-series Brushless Motor Connection Guide
en ZIP 2.58 MB
o

Please or register to view this content

download
CJ-series -[RS-485 Modbus]- ORIENTAL MOTOR RK II-series Stepping Motor Connection Guide
en ZIP 3.79 MB
o

Please or register to view this content

download
CJ2 CPU Units Software Users Manual
enPDF 10.1 MB
download
CJ2M-MD21x Pulse I/O Module Users Manual
enPDF 7.71 MB
download
CS/CJ-Series EtherNet/IP Units Operation Manual
enPDF 10.9 MB
download
CX-Integrator Ver 2 Operation Manual
enPDF 7.55 MB
download
CX-One V4 Setup Manual
enPDF 1.27 MB
download
CX-Programmer Operation Manual
enPDF 7.14 MB
download
CX-Programmer FB/ST Operation Manual
enPDF 2.39 MB
download
CX-Programmer SFC Operation Manual
enPDF 4.18 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
FDK CR14250SE Battery Safety Datasheet
enPDF 140 KB
download
CJ-series -[DeviceNet]- ABB IRC5 Robot Controller Connection Guide
en PDF 2.79 MB
o

Please or register to view this content

download
CJ-series -[DeviceNet]- Janome Sewing Machine JR3000-series Desktop Robot Connection Guide
en PDF 2.14 MB
o

Please or register to view this content

download
CJ-series -[RS-232C]- MARS TOHKEN SOLUTION MVF-300/500-series Connection Guide
en PDF 1.93 MB
o

Please or register to view this content

download
CJ-series -[RS-232C]- MARS TOHKEN TFIR-31LAN-series Connection Guide
en PDF 2.42 MB
o

Please or register to view this content

download
CJ-series -[RS-232C]- Shimadzu balance (ATX-R/ATY-R/UPX/UPY/UW/UX Series) Connection Guide
en PDF 2.34 MB
o

Please or register to view this content

download
CJ-series -[RS-485 CompoWay/F]- Digital Temperature Controller (E5xD/E5xC/E5xC-T) Connection Guide
en PDF 3.3 MB
o

Please or register to view this content

download
CJ-series -[RS-485 Modbus]- ORIENTAL MOTOR Alpha STEP AR-series Connection Guide
en ZIP 3.02 MB
o

Please or register to view this content

download
CJ-series -[RS-485 Modbus]- ORIENTAL MOTOR Alpha STEP AZ-series Connection Guide
en ZIP 2.98 MB
o

Please or register to view this content

download
CJ-series -[RS-485 Modbus]- ORIENTAL MOTOR BLE-series Brushless Motor Connection Guide
en ZIP 2.58 MB
o

Please or register to view this content

download
CJ-series -[RS-485 Modbus]- ORIENTAL MOTOR RK II-series Stepping Motor Connection Guide
en ZIP 3.79 MB
o

Please or register to view this content

download
CJ2 CPU Units Software Users Manual
enPDF 10.1 MB
download
CJ2M-MD21x Pulse I/O Module Users Manual
enPDF 7.71 MB
download
CS/CJ-Series EtherNet/IP Units Operation Manual
enPDF 10.9 MB
download
CX-Integrator Ver 2 Operation Manual
enPDF 7.55 MB
download
CX-One V4 Setup Manual
enPDF 1.27 MB
download
CX-Programmer Operation Manual
enPDF 7.14 MB
download
CX-Programmer FB/ST Operation Manual
enPDF 2.39 MB
download
CX-Programmer SFC Operation Manual
enPDF 4.18 MB