Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CJ2M-MD211

Pulse I/O Module for CJ2M, NPN with 10 inputs (four interrupt/quickresponse and two high-speed counter inputs) and 6 outputs (two pulse and two PWM outputs)

The production of this product is planned to end on 2027-06-30.

Specifications

I/O system CJ CPU Bus
Expansion unit type CPU Pulse I/O Unit
Type of module Positioning
Digital input type Incremental encoder, Interrupt, NPN, Voltage pulse
Digital output type NPN, PWM, Voltage pulse
Number of encoder input channels 2
Max. encoder input frequency 0 kHz
Number of pulse output channels 6
Max. pulse output frequency 2 kHz
I/O connection type MIL (plug not included)
Number of I/O connectors 1
Detachable I/O terminal block
Suitable for safety functions
Communication port(s) None
Number of IOV (V+) terminals 12
Number of IOG (V-) terminals 12
Number of COM terminals 0
Product Height (unpacked) 90 mm
Product Width (unpacked) 20 mm
Product Depth (unpacked) 66.3 mm
Product Weight (unpacked) 70 g

Downloads