Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CJ1W-II101

Expansion I/O interface unit, connects to left hand side of expansion I/O rack, up to 3 expansion racks

Specifications

Type of module Expansion
Product Height (unpacked) 95.4 mm
Product Width (unpacked) 31 mm
Product Depth (unpacked) 68 mm
Product Weight (unpacked) 96 g

Accessories

CS1W-CN223 I/O expansion rack connecting cable for NJ/CJ/CS-series, 2 m
CS1W-CN313 I/O expansion rack connecting cable for NJ/CJ/CS-series, 30 cm
CS1W-CN323 I/O expansion rack connecting cable for NJ/CJ/CS-series, 3 m
CS1W-CN523 I/O expansion rack connecting cable for NJ/CJ/CS-series, 5 m
CS1W-CN713 I/O expansion rack connecting cable for NJ/CJ/CS-series, 70 cm

Downloads