Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to OMRON introduces the E3AS-HF long-range laser sensor

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

OMRON introduces the E3AS-HF long-range laser sensor

The E3AS-HF Time-of-Flight (ToF) sensor offers reliable detection from 5 cm to 6 m with a unique angle characteristic for greater installation flexibility

OMRON Industrial Automation launches the E3AS-HF, a long-range ToF sensor designed for stable and precise detection in demanding industrial environments where accurate object detection, positioning, and distance measurement are required. With a sensing range from 0,05 to 6 meters and a unique wide-angle characteristic of ±85°, the E3AS-HF photoelectric sensor ensures reliable operation regardless of colour, shape, or material—simplifying sensor selection and setup.

Three innovative technologies for superior sensing

The ToF method measures distance based on elapsed time, making detection unaffected by color or material. With the patented ultra-fast sampling at 10 billion times per second, it accumulates 10 million data points to generate a clear incident light waveform while minimizing noise. This enables the sensor to detect even low-reflective workpieces like black rubber from a long distance.

The high-frequency circuit technology, within the Laser Class 1 design, uses an extremely narrow pulse width that maximizes emission within safety limits. This eliminates the need for additional protective measures and allows for a compact and effective system setup. Another key feature, the high-sensitivity Avalanche Photodiode (APD) controlling algorithm, detects even minimal incident light. With the built-in real-time temperature element, the sensor reduces characteristics variation and ensures stable sensing.

Built for easy implementation

Thanks to its extended range and wide-angle detection, the E3AS-HF can be installed further from moving machinery, minimizing collisions, misalignment, and downtime. Its robust IP67/IP69K-rated die-cast aluminum housing and antifouling coatings provide durability in harsh conditions, including dust, moisture, and high-pressure cleaning.

The OLED display offers intuitive operation, while fast 2ms response time and programmable I/O options, including IO-Link, make integration seamless. The built-in Automatic Mutual Interference Prevention function helps maintain stable operation even in applications where multiple sensors are used in close proximity.

Ideal for industrial automation applications in automotive, packaging and logistics industries, the E3AS-HF enabling stable detection of complex or low-reflective surfaces. From identifying vehicle models in assembly lines to detecting pallets in automated warehouses, this sensor supports a wide range of applications while ensuring seamless integration into existing systems.

Follow OMRON Industrial Automation Europe on Linkedin