Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to RX2 Versatile Inverter

A confirmation email has been sent to

Continue to page

Please or register to download this document

RX2

RX2

Save energy and maximize performance with versatile inverter

This high performance inverter offers the same usability as the previous model and delivers improved usability: more efficient, easier, and faster.

  • High starting torque in open loop: 200% at 0.3 Hz, Full torque at 0 Hz in closed loop
  • Sensor-less and vector closed-loop control
  • Triple rating: VLD 110%/1min, LD 120%/1 min and ND 150%/1 min
  • Built-in EMC filter, logic programming and application functionality
  • Positioning functionality
  • Embedded STO safety function, SIL3/PLe/CAT 4
  • Communication options: EtherCAT, PROFIBUS, PROFINET, Modbus TCP
  • Regenerative solutions as option
  • CE, CULus, RoHS
  • Ratings: 200 V class three-phase 0.4 to 55 kW / 400 V three-phase 0.75 to 132 kW

Specifications & ordering info

Product Drive control method Drive supply voltage Max. motor output at constant torque Max. motor output at variable torque Built in EMC filter Degree of protection (IP) Finless type Compatible motor type Regenerative solutions Communication port(s) Communication option(s) Description
Inverter RX2, 200 V, VLD: 4,4 A / 0,75 kW, LD: 3,7 A / 0,75 kW, ND: 3,2 A / 0,4 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
Inverter RX2, 200 V, VLD: 8,0 A / 1,5 kW, LD: 6,3 A / 1,5 kW, ND: 5,0 A / 0,75 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
Inverter RX2, 200 V, VLD: 10,4 A / 2,2 kW, LD: 9,4 A / 2,2 kW, ND: 8,0 A / 1,5 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
Inverter RX2, 200 V, VLD: 15,6 A / 3,7 kW, LD: 12 A / 3,7 kW, ND: 11 A / 2,2 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
Inverter RX2, 200 V, VLD: 22,8 A / 5,5 kW, LD: 19,6 A / 5,5 kW, ND: 17,5 A / 3,7 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
Inverter RX2, 200 V, VLD: 33 A / 7,5 kW, LD: 30 A / 7,5 kW, ND: 25 A / 5,5 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
Inverter RX2, 200 V, VLD: 46 A / 11 kW, LD: 40 A / 11 kW, ND: 32 A / 7,5 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
Inverter RX2, 200 V, VLD: 60 A / 15 kW, LD: 56 A / 15 kW, ND: 46 A / 11 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
Inverter RX2, 200 V, VLD: 80 A / 18,5 kW, LD: 73 A / 18,5 kW, ND: 64 A / 15 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
Inverter RX2, 200 V, VLD: 93 A / 22 kW, LD: 85 A / 22 kW, ND: 76 A / 18,5 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
Inverter RX2, 200 V, VLD: 124 A / 30 kW, LD: 113 A / 30 kW, ND: 95 A / 22 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
Inverter RX2, 200 V, VLD: 153 A / 37 kW, LD: 140 A / 37 kW, ND: 122 A / 30 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
Inverter RX2, 200 V, VLD: 185 A / 45 kW, LD: 169 A / 45 kW, ND: 146 A / 37 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
Inverter RX2, 200 V, VLD: 229 A / 55 kW, LD: 210 A / 55 kW, ND: 182 A / 45 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
Inverter RX2, 200 V, VLD: 295 A / 75 kW, LD: 270 A / 75 kW, ND: 220 A / 55 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
Inverter RX2, 400 V, VLD: 4,1 A / 1,5 kW, LD: 3,1 A / 1,5 kW, ND: 2,5 A / 0,75 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
Inverter RX2, 400 V, VLD: 5,4 A / 2,2 kW, LD: 4,8 A / 2,2 kW, ND: 4,0 A / 1,5 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
Inverter RX2, 400 V, VLD: 8,3 A / 3,7 kW, LD: 6,7 A / 3,7 kW, ND: 5,5 A / 2,5 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
Inverter RX2, 400 V, VLD: 12,6 A / 5,5 kW, LD: 11,1 A / 5,5 kW, ND: 9,2 A / 3,7 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
Inverter RX2, 400 V, VLD: 17,5 A / 7,5 kW, LD: 16 A / 7,5 kW, ND: 14,8 A / 5,5 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts RX2

rx2 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for RX2

By completing this form you can request a quotation. Your personal details will be handled confidentially.

rx2 prod

Personal details

RX2

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Features

Application customized

The RX2 Inverter can perform simple sequence control programmed for using support software CX-Drive. Crane control, tension control and other large-scale processes that require fast control speeds can be configured without a PLC, optimizing costs.

PM Motor Control

The RX2 Series can control permanent magnet motors (PM motors) as well as induction motors. Autotuning maximizes PM motor performance and helps saving energy.

Safety embedded

The RX2 Series features Safe Torque Off (STO) as a standard, to meet your machine safety needs. 

Certified standards: IEC 61800-5-2:2016 STO SIL3 ISO 13849-1:2015 Cat.4 PLe

EtherCAT®

The EtherCAT option is available. Connect the RX2 Inverters with the NX/NJ Machine Automation Controller to improve development and production productivity. Both configurations are possible, Standard and Ring topology.

Downloads

download
3G3AX-RX2-ECT EtherCAT Communication Unit Instruction Sheet
en PDF 239 KB
o

Please or register to view this content

download
3G3AX-RX2-PG01 PG Unit Instruction Manual
en PDF 337 KB
o

Please or register to view this content

download
Driver MX2 & RX2 for Windows 11 Software
en ZIP 103 KB
o

Please or register to view this content

download
From 3G3RX to 3G3RX2 Replacement guide
en PDF 1.34 MB
o

Please or register to view this content

download
RX2 Brochure
enPDF 1.58 MB
download
RX2 Series Users Manual
en PDF 17.2 MB
o

Please or register to view this content

download
RX2 Series DriveProgramming Users Manual
en PDF 3.39 MB
o

Please or register to view this content

download
RX2 Series EtherCAT Communication Unit Users Manual
en PDF 4.35 MB
o

Please or register to view this content

download
RX2 Series High-function General-purpose Inverters Datasheet
en PDF 7.12 MB
o

Please or register to view this content

download
RX2 Series High-function General-purpose Inverters Datasheet
en PDF 7.12 MB
o

Please or register to view this content

download
RX2-series Variable Frequency Drives Datasheet
en PDF 3.1 MB
o

Please or register to view this content

download
3G3AX-RX2-ECT EtherCAT Communication Unit Instruction Sheet
en PDF 239 KB
o

Please or register to view this content

download
3G3AX-RX2-PG01 PG Unit Instruction Manual
en PDF 337 KB
o

Please or register to view this content

download
From 3G3RX to 3G3RX2 Replacement guide
en PDF 1.34 MB
o

Please or register to view this content

download
RX2 Series Users Manual
en PDF 17.2 MB
o

Please or register to view this content

download
RX2 Series DriveProgramming Users Manual
en PDF 3.39 MB
o

Please or register to view this content

download
RX2 Series EtherCAT Communication Unit Users Manual
en PDF 4.35 MB
o

Please or register to view this content

download
RX2 series Instruction Manual
en PDF 3.33 MB
o

Please or register to view this content

download
Driver MX2 & RX2 for Windows 11 Software
en ZIP 103 KB
o

Please or register to view this content