Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

3G3RX2-A4150

Inverter RX2, 400 V, VLD: 40 A / 18,5 kW, LD: 37 A / 18,5 kW, ND: 32 A / 15 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.

Specifications

Drive control method Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector
Drive supply voltage 400 V three phase
Max. motor output at constant torque 15 kW
Max. motor output at variable torque 18.5 kW
Built in EMC filter
Finless type
Compatible motor type Induction or asynchronous motor, Permanent magnet motor
Regenerative solutions As inverter option
Communication port(s) Serial RS-485, USB
Communication option(s) MODBUS/TCP, PROFIBUS DP Slave, PROFINET Slave
Product Height (unpacked) 390 mm
Product Width (unpacked) 245 mm
Product Depth (unpacked) 190 mm
Product Weight (unpacked) 11500 g
Degree of protection (IP) IP20

Accessories

3G3AX-RX2-ECT RX2 Series EtherCAT option board
3G3AX-RX2-PG01 RX2 PG speed controller option board
AX-FER2815-PE Ferrite choke, 28mm diameter, for 15kW inverters and below
AX-FIR4058-SE RX2 foot print RFI filter, 58 A, 3~ 400 VAC, for 15-22 kW models
AX-RAI00740335-DE AC input reactor, 33.5 A, 0.74 mH, for 11 to 15 kW sizes, 400 VAC, 3 phase
AX-RAO02000320-DE AC output reactor, 32 A, 2 mH, for 15 kW , 400 VAC, 3 phase
AX-RC01750430-DE DC link reactor, 43 A, 1.75 mH, for 15 kW, 400 VAC
P1-PN 3G3RX2 PROFINET option board

Downloads

download
3G3AX-RX2-PG01 PG Unit Instruction Manual
enPDF 337 KB
download
From 3G3RX to 3G3RX2 Replacement guide
enPDF 1.34 MB
download
RX2 Brochure
enPDF 1.58 MB
download
RX2 Series Users Manual
enPDF 17.2 MB
download
RX2 Series DriveProgramming Users Manual
enPDF 3.39 MB
download
RX2 series Instruction Manual
enPDF 3.33 MB