Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

3G3RX2-A2004

Inverter RX2, 200 V, VLD: 4,4 A / 0,75 kW, LD: 3,7 A / 0,75 kW, ND: 3,2 A / 0,4 kW, open/closed loop vector, built-in filter, max. output freq. 590Hz, IP20.

Specifications

Drive control method Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector
Drive supply voltage 230 V three phase
Max. motor output at constant torque 0.4 kW
Max. motor output at variable torque 0.75 kW
Built in EMC filter
Finless type
Compatible motor type Induction or asynchronous motor, Permanent magnet motor
Regenerative solutions As inverter option
Communication port(s) Serial RS-485, USB
Communication option(s) MODBUS/TCP, PROFIBUS DP Slave, PROFINET Slave
Product Height (unpacked) 255 mm
Product Width (unpacked) 150 mm
Product Depth (unpacked) 140 mm
Product Weight (unpacked) 4000 g
Degree of protection (IP) IP20

Accessories

3G3AX-RX2-ECT RX2 Series EtherCAT option board
3G3AX-RX2-PG01 RX2 PG speed controller option board
AX-FER2102-PE Ferrite choke, 21mm diameter, for 2.2kW inverters and below
AX-RAO11500026-DE AC output reactor, 2.6 A, 11.5 mH, for 0.1, 0.2 and 0.4 kW, 200 VAC, 1/3 phase
AX-RC10700032-DE DC link reactor, 3.3 A, 10.7 mH, for 0.1 and 0.4 kW, 200 VAC
AX-REM00K1200-IE Braking resistor, 200 ohm, 100 W nominal

Downloads

download
3G3AX-RX2-ECT EtherCAT Communication Unit Instruction Sheet
en PDF 239 KB
o

Please or register to view this content

download
3G3AX-RX2-PG01 PG Unit Instruction Manual
en PDF 337 KB
o

Please or register to view this content

download
Driver MX2 & RX2 for Windows 11 Software
en ZIP 103 KB
o

Please or register to view this content

download
From 3G3RX to 3G3RX2 Replacement guide
en PDF 1.34 MB
o

Please or register to view this content

download
RX2 Brochure
enPDF 1.58 MB
download
RX2 Series Users Manual
en PDF 17.2 MB
o

Please or register to view this content

download
RX2 Series DriveProgramming Users Manual
en PDF 3.39 MB
o

Please or register to view this content

download
RX2 Series EtherCAT Communication Unit Users Manual
en PDF 4.35 MB
o

Please or register to view this content

download
RX2 series Instruction Manual
en PDF 3.33 MB
o

Please or register to view this content

download
RX2-series Variable Frequency Drives Datasheet
en PDF 3.1 MB
o

Please or register to view this content

download
RX2-series Variable Frequency Drives Datasheet
en PDF 3.1 MB
o

Please or register to view this content

download
3G3AX-RX2-ECT EtherCAT Communication Unit Instruction Sheet
en PDF 239 KB
o

Please or register to view this content

download
3G3AX-RX2-PG01 PG Unit Instruction Manual
en PDF 337 KB
o

Please or register to view this content

download
From 3G3RX to 3G3RX2 Replacement guide
en PDF 1.34 MB
o

Please or register to view this content

download
RX2 Series Users Manual
en PDF 17.2 MB
o

Please or register to view this content

download
RX2 Series DriveProgramming Users Manual
en PDF 3.39 MB
o

Please or register to view this content

download
RX2 Series EtherCAT Communication Unit Users Manual
en PDF 4.35 MB
o

Please or register to view this content

download
RX2 series Instruction Manual
en PDF 3.33 MB
o

Please or register to view this content

download
Driver MX2 & RX2 for Windows 11 Software
en ZIP 103 KB
o

Please or register to view this content