Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to R89F-M

A confirmation email has been sent to

Continue to page

Please or register to download this document

R89F-M

R89F-M

R89F-M

Reduction of the required design effort due to uniform supply voltage

  • A rated voltage range of 100 to 240 VAC allows use in 100 VAC and 200 VAC systems. Rotation speed remains constant even with different input voltages
  • Shorter replacement times, thanks to longer service life
  • Expected life of 60,000 hours (approximately 6 years) 
  • Power consumption is reduced by about 72% compared with conventional AC fans
  • Available in set packages (including finger guards, connector cables and mounting screws)
  • CE marking and certification according to various standards, including UL and CSA

Specifications & ordering info

Product Size Rated current Rated rotational speed Maximum flow rate Maximum static pressure Set content Rated power Noise emission Operating voltage at AC 50 Hz Description
AC Axial fan, plastic blade, frame 92x38, high speed, terminals
AC Axial fan, plastic blade, frame 92x38, high speed, 1 x finger guard, 4 x M4 x 55 mm screws, 4 x M4 nuts, 1 m connector cable
AC Axial fan, plastic blade, frame 92x38, high speed, 2 x finger guard, 4 x M4 x 55 mm screws, 4 x M4 nuts, 1 m connector cable
AC Axial fan, plastic blade, frame 92x38, low speed, terminals
AC Axial fan, plastic blade, frame 92x38, low speed, 1 x finger guard, 4 x M4 x 55 mm screws, 4 x M4 nuts, 1 m connector cable
AC Axial fan, plastic blade, frame 92x38, low speed, 2 x finger guard, 4 x M4 x 55 mm screws, 4 x M4 nuts, 1 m connector cable
AC Axial fan, plastic blade, frame 120x38, high speed, terminals
AC Axial fan, plastic blade, frame 120x38, high speed, 1 x finger guard, 4 x M4 x 55 mm screws, 4 x M4 nuts, 1 m connector cable
AC Axial fan, plastic blade, frame 120x38, high speed, 2 x finger guard, 4 x M4 x 55 mm screws, 4 x M4 nuts, 1 m connector cable
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts R89F-M

R89F M prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for R89F-M

By completing this form you can request a quotation. Your personal details will be handled confidentially.

R89F M prod

Personal details

R89F-M

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation