Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

R89F-MS1238HP-S2

AC Axial fan, plastic blade, frame 120x38, high speed, 2 x finger guard, 4 x M4 x 55 mm screws, 4 x M4 nuts, 1 m connector cable

Specifications

Size 120 x 120 x 38 mm
Operating voltage at AC 50 Hz 90-264 V
Rated current 0.08 A
Rated power 4.4 VA
Rated rotational speed 3250 r/min
Maximum flow rate 3.0 m³/min
Maximum static pressure 84 Pa
Noise emission 42 dB(A)
Set content 2 x Finger guard, Fan, M4 x 55 mm Screws, Nuts, Plug cord (1 m)

Downloads