R89F-MS0938LP-S1
AC Axial fan, plastic blade, frame 92x38, low speed, 1 x finger guard, 4 x M4 x 55 mm screws, 4 x M4 nuts, 1 m connector cable
Specifications
Size | 92 x 92 x 38 mm |
Operating voltage at AC 50 Hz | 90-264 V |
Rated current | 0.06 A |
Rated power | 3.0 VA |
Rated rotational speed | 3100 r/min |
Maximum flow rate | 1.18 m³/min |
Maximum static pressure | 56 Pa |
Noise emission | 33 dB(A) |
Set content | 1 x Finger guard, Fan, M4 x 55 mm Screws, Nuts, Plug cord (1 m) |