R89F-MS1238HP
AC Axial fan, plastic blade, frame 120x38, high speed, terminals
Specifications
Size | 120 x 120 x 38 mm |
Operating voltage at AC 50 Hz | 90-264 V |
Rated current | 0.08 A |
Rated power | 4.4 VA |
Rated rotational speed | 3250 r/min |
Maximum flow rate | 3.0 m³/min |
Maximum static pressure | 84 Pa |
Noise emission | 42 dB(A) |
Set content | Fan only |