K3CV
Convert analogue signals with high precision and output via IO-Link communication
Contributes to reducing wiring between control panels and equipment
- Convert Analogue current/voltage & temperature Pt100/K inputs to IO Link
- High accuracy: 16 bit resolution
- Baud rate: COM3 (230.4 kbps)
- LED for operation status/error indication
- Digital transmission eliminates the risk of EMC interference
Specifications & ordering info
| Product | Input type | Description | |
|---|---|---|---|
|
|
4 to 20 mA | IO-Link AD Converter, 1-ch, Input: Analog current 4 to 20 mA, IO-Link(COM3) |
|
|
|
0 to 20 mA | IO-Link AD Converter, 1-ch, Input: Analog current 0 to 20 mA, IO-Link(COM3) |
|
|
|
0 to 10 V | IO-Link AD Converter, 1-ch, Input: Analog voltage 0 to 10 V, IO-Link(COM3) |
|
|
|
-10 to 10 V | IO-Link AD Converter, 1-ch, Input: Analog voltage -10 to 10 V, IO-Link(COM3) |
|
|
|
(Pt100) -200 to 500°C / -300 to 900°F | IO-Link AD Converter, 1-ch, Input: Resistance temperature detector: -200.0 to 500.0°C, IO-Link(COM3) |
|
|
|
(TC type K) -20 to 500°C / 0 to 900°F | IO-Link AD Converter, 1-ch, Input: K Thermocouple -20.0 to 500.0°C, IO-Link(COM3) |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts K3CV
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for K3CV
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download