Specifications
| Input type | (TC type K) -20 to 500°C / 0 to 900°F |
| IO-Link baud rate | COM3 (230.4 kbps) |
| Connector 1 | M12 Smartclick straight socket |
| Connector 2 | M12 Smartclick straight plug |
Accessories
| E52-ELTK6-100-2-A | Temperature sensor, Lite, smooth tube, Thermocouple, K, dia 6, 100 mm, 304SS, pre-wired with cable end shoes 2 m |
|
|
| K3CV-F-1 | Mounting Bracket for IO-Link AD Converter K3CV series |
|
|
| K3CV-F-2 | Main Unit Fixture for IO-Link AD Converter K3CV series |
|