G7J
A high-capacity multi-pole relay used like a contactor
With a rated load current of 25A due to the miniature hinge for maximum switching power, the G7J can switch both motor loads as well as resistive and inductive loads. G7J has no contact chattering for momentary voltage drops up to 50% of its rated voltage.
- 4PST-NO, 3PST-NO / SPST-NC or DPST-NO / DPST-NC contact types
- Quick-connect, PCB or screw terminals
- 25A rated load
- Compatible with momentary voltage drops
- Can be used like a contactor
Specifications & ordering info
| Product | Mounting method | Usage | Poles | Rated carry current | Coil voltage | Operation voltage | Contact material | Contact description | Terminal type | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Bracket | High power | 4 | NC: 8 A, NO: 25 A | 24 V | DC | Ag alloy | DPST-NO/DPST-NC | Screw | Power Relay, DPST-NO/DPST-NC, screw terminal, 24 VDC |
|
|
|
Bracket | High power | 4 | NC: 8 A, NO: 25 A | 24 V | DC | Ag alloy | 3PST-NO/SPST-NC | Screw | Power Relay, 3PST-NO/SPST-NC, W-bracket mounting, 25 A, 24 VDC |
|
|
|
PCB | High power | 4 | NC: 8 A, NO: 25 A | 24 V | DC | Ag alloy | 3PST-NO/SPST-NC | PCB | Power relay, PCB mounting, 3PST-NO/SPST-NC, 25 A, 24 VDC |
|
|
|
Bracket | High power | 4 | NC: 8 A, NO: 25 A | 24 V | DC | Ag alloy | 4PST-NO | Screw | Power Relay, 4PST-NO, screw terminal, 24 VDC |
|
|
|
Bracket | High power | 4 | NC: 8 A, NO: 25 A | 24 V | DC | Ag alloy | 4PST-NO | Quick terminal | Power relay, W-bracket mounting, quick connect terminals, 4PST-NO, 25 A, 24 VDC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts G7J
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for G7J
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]