G7J-2A2B-B 24VDC
Power Relay, DPST-NO/DPST-NC, screw terminal, 24 VDC
Specifications
Transparent case | |
With mechanical indicator | |
Mounting method | Bracket |
Usage | High power |
Poles | 4 |
Rated carry current | NC: 8 A, NO: 25 A |
Coil voltage | 24 V |
Operation voltage | DC |
Contact material | Ag alloy |
Contact description | DPST-NO/DPST-NC |
Terminal | Screw |