Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G7J-4A-B 24VDC

Power Relay, 4PST-NO, screw terminal, 24 VDC

Specifications

Mounting method Bracket
Usage High power
Poles 4
Rated carry current NC: 8 A, NO: 25 A
Coil voltage 24 V
Operation voltage DC
Contact material Ag alloy
Contact description 4PST-NO
Terminal type Screw

Accessories

R99-04 FOR G5F Surface mounting W-bracket for G7J relay

Downloads