CP1H
Fastest compact machine controller
Designed for compact machines, it combines the size of a micro PLC and the power of a modular PLC. Four built-in high-speed counters and four pulse outputs are ideal for multi-axis positioning control. The CP1H-XA comes with 4 analog inputs and 2 analog outputs built-in. This makes it suitable for simple loop control, using the PLC's advanced PID control function with auto-tuning. The CP1H can be expanded with CP1W I/Os and supports up to 2 CJ1 special I/O units. This means that it is open to popular fieldbuses and supports all communication units of the CJ1 series.
- Up to 1 MHz for inputs/outputs
- CJ1M compatible instruction set and execution speed
- 4 analog inputs and 2 analog outputs for the XA model
- USB port for easy communication, programming and configuration
- Supports PROFIBUS, DeviceNet, CAN and Ethernet
Specifications & ordering info
| Product | Number of built-in digital I/Os | Output type | Number of Ethernet ports | Supply voltage type | Number of encoder input channels | Max. number of PTP axes | Number of analog inputs | Number of analog outputs | Max. number of local I/O points | Max. number of expansion units | Communication port(s) | Communication option(s) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
40 | Relay | 0 | AC | 4 | 0 | 0 | 0 | 320 | 7 | USB | CAN, CompoNet Master, DeviceNet Master, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, Ethernet TCP/IP, MODBUS Master, MODBUS Slave, PROFIBUS DP Master, PROFIBUS DP Slave, PROFINET Master, Serial RS-232C, Serial RS-422, Serial RS-485 | PLC, 100-240 VAC supply, 24 x 24 VDC inputs, 16 x relay outputs 2 A, 1 x analog input, 20K steps program + 32K words data memory |
|
|
|
40 | NPN | 0 | DC | 4 | 4 | 0 | 0 | 320 | 7 | USB | CAN, CompoNet Master, DeviceNet Master, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, Ethernet TCP/IP, MODBUS Master, MODBUS Slave, PROFIBUS DP Master, PROFIBUS DP Slave, PROFINET Master, Serial RS-232C, Serial RS-422, Serial RS-485 | PLC, 24 VDC supply, 24 x 24 VDC inputs, 16 x NPN outputs 0.3 A, 1 x analog input, 20K steps program + 32K words data memory |
|
|
|
40 | PNP | 0 | DC | 4 | 4 | 0 | 0 | 320 | 7 | USB | CAN, CompoNet Master, DeviceNet Master, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, Ethernet TCP/IP, MODBUS Master, MODBUS Slave, PROFIBUS DP Master, PROFIBUS DP Slave, PROFINET Master, Serial RS-232C, Serial RS-422, Serial RS-485 | PLC, 24 VDC supply, 24 x 24 VDC inputs, 16 x PNP outputs 0.3 A, 1 x analog input, 20K steps program + 32K words data memory |
|
|
|
40 | Relay | 0 | AC | 4 | 0 | 4 | 2 | 320 | 7 | USB | CAN, CompoNet Master, DeviceNet Master, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, Ethernet TCP/IP, MODBUS Master, MODBUS Slave, PROFIBUS DP Master, PROFIBUS DP Slave, PROFINET Master, Serial RS-232C, Serial RS-422, Serial RS-485 | PLC, 100-240 VAC supply, 24 x 24 VDC inputs, 16 x relay outputs 2 A, 4 x analog inputs, 2 x analog outputs, 20K steps program + 32K words data memory |
|
|
|
40 | PNP | 0 | DC | 4 | 4 | 4 | 2 | 320 | 7 | USB | CAN, CompoNet Master, DeviceNet Master, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, Ethernet TCP/IP, MODBUS Master, MODBUS Slave, PROFIBUS DP Master, PROFIBUS DP Slave, PROFINET Master, Serial RS-232C, Serial RS-422, Serial RS-485 | PLC, 24 VDC supply, 24 x 24 VDC inputs, 16 x PNP outputs 0.3 A, 4 x analog inputs, 2 x analog outputs, 20K steps program + 32K words data memory |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts CP1H
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for CP1H
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadRelated products
-
From basic Analogue I/O to advanced temperature control
-
Open to any communication
-
8 to 64 points per unit - input, output or mixed
-
Add motion control to any CJ-Series PLC
-
Expand the capacity of your Compact PLC
-
One software for your automation system
-
XS5 XS2 XS6 Series
-
Ideal HMI for Compact Automation
-
Secure and Easy Remote Access to your machines