Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CP1H-X40DR-A

PLC, 100-240 VAC supply, 24 x 24 VDC inputs, 16 x relay outputs 2 A, 1 x analog input, 20K steps program + 32K words data memory

Specifications

Supply voltage type AC
Number of digital inputs 24
Input type PNP/NPN
Number of digital outputs 16
Output type Relay
Program capacity 20 K steps
Data memory capacity 32 K words
Logic execution time 0.10 µs
Communication port(s) USB
Number of Ethernet ports 0
Number of USB ports 1
Number of RS-232 ports 0
Number of RS-485 ports 0
Communication option(s) CAN, CompoNet Master, DeviceNet Master, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, Ethernet TCP/IP, MODBUS Master, MODBUS Slave, PROFIBUS DP Master, PROFIBUS DP Slave, PROFINET Master, Serial RS-232C, Serial RS-422, Serial RS-485
Number of analog inputs 0
Number of analog outputs 0
Number of encoder input channels 4
Max. encoder input frequency 100 kHz
Max. number of PTP axes 0
Max. pulse output frequency 0 kHz
Function Block programming
Battery-free memory backup
Real-time clock
Analogue option boards
Max. number of analogue I/O channels 56
Max. number of local I/O points 320
Max. number of expansion units 7
Built-in auxiliary 24 VDC output 300 mA
Operating temperature range 0-55 °C
Product Height (unpacked) 90 mm
Product Width (unpacked) 150 mm
Product Depth (unpacked) 85 mm
Product Weight (unpacked) 750 g

Accessories

CP1W-CIF01 CP1 RS-232C (15 m max.) serial communication option board
CP1W-CIF11 CP1 RS422/485 (50 m max.) serial communication option board
CP1W-CIF12-V1 CP1 RS422/485 (isolated 500 m max.) serial communication option board
CP1W-CIF41 CP1 Ethernet communications option, 1 x RJ45 socket
CP1W-CN811 I/O expansion cable for CP1-series, 80 cm
CP1W-EXT01 CP1H CPU to CJ1W unit adapter, includes CJ endplate
CP1W-ME05M CP1 memory cassette (for upload/download of user program)
CXONE-LT01-EV4 CX-One Lite v4.x software, for Windows 7 (32-bit/64-bit ) / Windows 8.1 (32-bit/64-bit ) / Windows 10 (32-bit/64-bit ) / Windows 11 (64-bit), single-user licence only, (requires CDs, CXOne-LTCD-EV4), limited to program the CPx PLC platform

Downloads

download
CP-series CP1H CPU Unit Datasheet
enPDF 1.96 MB
download
CP1 CPU Unit Programming Manual
enPDF 13.3 MB
download
CP1H CPU Unit Operation Manual
enPDF 14.7 MB
download
CompoNet Tool v1.3 Software
en ZIP 128 MB
o

Please or register to view this content

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
FDK CR14250SE Battery Safety Datasheet
enPDF 150 KB
download
CompoNet Tool v1.3 Software
en ZIP 128 MB
o

Please or register to view this content