Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

XW5T-P4.0-2.2-1

Multi conductor feed-through DIN rail terminal block with 4 push-in plus connection for mounting on TS 35, nominal cross section 4 mm², color gray

Specifications

Type of electrical connection 1 Plug-in connection
Number of levels 1
Color Other
Inflammability class of insulation material according to UL94 V0
Product Weight (unpacked) 13 g

Accessories

XW5E-P4.0-2.2-1 End plate for multi conductor 4 connections terminal blocks 4 mm² push-in plus models
XW5S-P4.0-2BL Short bar for terminal blocks 4 mm² push-in plus models, 2 poles, blue color
XW5S-P4.0-5BL Short bar for terminal blocks 4 mm² push-in plus models, 5 poles, blue color
XW5S-P4.0-5RD Short bar for terminal blocks 4 mm² push-in plus models, 5 poles, red color

Downloads