XW5G-P1.5-1.1-1
Specifications
Type of electrical connection 1 | Spring clamp connection |
Type | Ground terminal |
Nominal cross section | 1.0 mm² |
Number of levels | 1 |
Number of clamp position per level | 2 |
Color | Green-yellow |
Insulating material | Polyamide |
Inflammability class of insulation material acc. with UL94 | V0 |
Pack size | 50 pc |
Weight | 4.7 g |