Specifications
Camera type | Color |
Number of pixels | 1.3 MP |
Interface | GigE |
Lens mount | C-mount |
Shutter type | Global |
Image width | 1280 pixels |
Image height | 966 pixels |
Image sensor format | 1/3" |
Image sensor type | Other |
Pixel size | 3.75 µm |
Frame rate | 40 fps |
Optical filter | None |
Lens type | N/A |
Scan type | Area scan |