S8FS-G03015CD
Power supply, 30 W, 100 to 240 VAC input, 15 VDC, 2.4 A output, DIN rail mounting
Specifications
Type | Metal frame |
Mounting method | DIN rail |
Phase | Single |
Power output | 30 W |
Efficiency | 88 % |
Output voltage | 15 V |
Rated output current | 2.4 A |
Temperature range | -20-70 °C |
Terminal | Screw |
Communication port(s) | None |
Alarm function | - |
Number of output branches | 1 |
Rated supply voltage at AC 50 Hz | 100-240 V |
Allowable supply voltage AC | 85-264 V |
Allowable supply voltage DC | 80-370 V |
Product Width (unpacked) | 82 mm |
Product Height (unpacked) | 35 mm |
Product Depth (unpacked) | 99 mm |