Q2V-A4060-AAA
Inverter Q2V, 400 V, ND: 60.0 A / 30.0 kW, HD: 45.0 A / 22.0 kW, IP20, EMC filter class C2, max. output freq. 590Hz
Specifications
Drive control method | Open loop V/f, Open loop vector |
Drive supply voltage | 400 V three phase |
Max. motor output at constant torque | 22 kW |
Max. motor output at variable torque | 30 kW |
Built in EMC filter | |
Degree of protection (IP) | IP20 |
Finless type | |
Compatible motor type | Induction or asynchronous motor, Permanent magnet motor, Synchronous reluctance motor |
Regenerative solutions | As inverter option |
Communication port(s) | MODBUS Slave, Serial RS-485, USB |
Communication option(s) | Bluetooth, CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave |
Product Height (unpacked) | 350 mm |
Product Width (unpacked) | 190 mm |
Product Depth (unpacked) | 251 mm |
Product Weight (unpacked) | 8500 g |