Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Q2V-A4005-BAA

Inverter Q2V, 400 V, ND: 5.4 A / 2.2 kW, HD: 4.8 A / 1.5 kW, IP20, without EMC filter, max. output freq. 590Hz

The production of this product is planned to end on 2024-12-31.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Drive control method Open loop V/f, Open loop vector
Drive supply voltage 400 V three phase
Max. motor output at constant torque 1.5 kW
Max. motor output at variable torque 2.2 kW
Built in EMC filter
Degree of protection (IP) IP20
Finless type
Compatible motor type Induction or asynchronous motor, Permanent magnet motor, Synchronous reluctance motor
Regenerative solutions As inverter option
Communication port(s) MODBUS Slave, Serial RS-485, USB
Communication option(s) Bluetooth, CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave
Product Height (unpacked) 128 mm
Product Width (unpacked) 108 mm
Product Depth (unpacked) 154 mm
Product Weight (unpacked) 1500 g

Accessories

AX-FIC4010-SE Common footprint RFI filter for Compact series (Q2V/V1000/J1000/MX2), 9.4 A, 400 VAC, three phase. Please check datasheet for the correct drive selection.
AX-FIC4010-SE-LL Low Leakage common footprint RFI filter for Compact series (Q2V/V1000/J1000/MX2), 9.4 A, 400 VAC. Please check datasheet for the correct drive selection.
JVOP-KPBCH04AAZ Blank cover kit for Q2V
SI-EP3 PROFINET option board for A1000, Q2A and Q2V inverters.
SI-S3 CANopen option board for A1000, Q2A and Q2V inverters.

Downloads

download
Q2Edit V2.0.1 Software
enRAR 42.6 MB
download
Q2V Brochure
enPDF 15 MB
download
Q2V Technical Manual
enPDF 15.3 MB
download
Q2V Setup Manual
enPDF 17.2 MB
download
Q2V - Driving Quality Datasheet
enPDF 2.07 MB
download
Q2V Variable Speed Drives (Europe only) Discontinuation Notice
enPDF 332 KB
download
Q2dev V3.0.0 Software
enZIP 60.1 MB
download
SI-EL3 V2.08 for Q2A and Q2V POWERLINK XDD file
enZIP 91.5 KB
download
SI-EN3 for Q2-series EtherNet/IP EDS file
enZIP 255 KB
download
SI-EN3D for Q2V (v2.06) EtherNet/IP EDS file
enZIP 89 KB
download
SI-EP3 V2.3 PROFINET GSDML file
enZIP 7.27 KB
download
SI-ES3 for Q2A, Q2V, A1000 and V1000 EtherCAT ESI file
enZIP 245 KB
download
SI-P3 PROFIBUS GSD file
enZIP 1.95 KB
download
SI-S3 2.1.9 CANopen EDS file
enZIP 4.97 KB
download
V1000 to Q2V Replacement guide
enPDF 9.19 MB