Q2V-A2021-BAA
Inverter Q2V 200V, ND: 21 A / 5.5 kW, HD: 17.6 A / 4 kW, without integrated EMC filter, max. output freq. 590Hz
Specifications
Drive control method | Open loop V/f, Open loop vector |
Drive supply voltage | 230 V three phase |
Max. motor output at constant torque | 4.0 kW |
Max. motor output at variable torque | 5.5 kW |
Built in EMC filter | |
Degree of protection (IP) | IP20 |
Finless type | |
Compatible motor type | Induction or asynchronous motor, Permanent magnet motor, Synchronous reluctance motor |
Regenerative solutions | As inverter option |
Communication port(s) | MODBUS Slave, Serial RS-485, USB |
Communication option(s) | Bluetooth, CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave |
Product Height (unpacked) | 128 mm |
Product Width (unpacked) | 140 mm |
Product Depth (unpacked) | 143 mm |
Product Weight (unpacked) | 2000 g |