This product has been discontinued; production has ended on 2021-09-01.
Specifications
IPC type | Box PC |
Controller type | Machine Control |
Max. number of motion axes | 32 axes |
Processor family | Intel® Core™ i7 |
Processor specification | 4700EQ (2.4 GHz) |
Cooling method | Active cooling (fan) |
Memory | 8 GB RAM (non ECC) |
Storage | 320 GB HDD |
Operating system | WES 7 (64 bits) |
Expansion slot | 1 x PCIe slot (X4 lanes) |
Modular port | NYML |
Communication port(s) | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP, USB |
Video output | DVI-I |
Material housing | Aluminium, black |
Degree of protection (IP) | IP20 |
Operating temperature | 0-55 °C |
Supply voltage DC | 20.4-28.8 V |
Product Height (unpacked) | 89 mm |
Product Width (unpacked) | 282 mm |
Product Depth (unpacked) | 195 mm |
Product Weight (unpacked) | 3900 g |
Accessories
NY000-AH00 | 320 GB HDD | ||
NY000-AS00 | 32 GB SSD (SLC) | ||
NY000-AS01 | 64 GB SSD (SLC) | ||
NYM12W-C1060 | Industrial Monitor, 12.1" display with capacitive touchscreen, Build-in mounting, NYML port | ||
NYM15W-C1060 | Industrial Monitor, 15.4" display with capacitive touchscreen, Build-in mounting, NYML port | ||
NYM19W-C1060 | Industrial Monitor, 18.5" display with capacitive touchscreen, Build-in mounting, NYML port | ||
SYSMAC-SE201L | Sysmac Studio license only, single user (requires SYSMAC-SE200D download or installation DVD, available separately) |