MY4IN1-D2 100/110VDC (S)
Relay, plug-in, 4PDT, reverse coil polarity, 5 A, mech. & LED indicator, test button, diode, 100/110 VDC
Specifications
Rated carry current | 3 A |
Coil voltage | 110 V |
Operation voltage | DC |
Features | Reverse coil polarity, Test button, With mechanical indicator |
Terminal | Plug-in |