K3HB-RNB 24VAC/VDC
Digital panel meter, DIN1/8 (48(h) x 96(w)), 2 line display with dual color change for actual value, output and option slots, Rotary pulse/Rate indicator, 30Hz to 50kHz No voltage, voltage or NPN open collector, 24 VAC/VDC supply
Specifications
Type | Frequency, Rate |
Input type | NPN, Voltage pulse |
Input range | 0 to 30 Hz, 0 to 50 kHz |
Size | 1/8 DIN (96 x 48 mm) |
Number of digits | 5 |
Output type | None |
Supply voltage AC | 20.4-26.4 V |
Supply voltage DC | 20.4-26.4 V |
Accuracy | +/- 0.006% rgd +/- 1 digit |
Communication port(s) | None |
Features | Colour change display |
Product Width (unpacked) | 96 mm |
Product Height (unpacked) | 48 mm |
Product Depth (unpacked) | 95 mm |