Specifications
Application | Power control |
Number of phases | 1 |
Mounting method | Screw |
Terminal | Push-in |
LED indicator | |
Rated operational voltage, AC | 100-240 V |
Operating voltage range, AC | 85-264 V |
Rated operation current Ie at AC-1 | 60 A |
Permissible I²t value | 1600 A²s |
Applicable heater capacity (AC1: resistive load) | 14 kW |
Supply voltage DC | 1-5 V |
Maximum operating temperature | 55 °C |
Minimum operating temperature | -15 °C |