E5CN-HTR2M-500 100-240 VAC
Temp. controller, PROplus, Ramp/Soak temperature controller, 1/16DIN (48 x 48 mm), universal input (TC, RTD, Linear), relay output, 100 to 240 VAC
The production of this product is planned to end on 2025-03-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Size | 1/16 DIN (48 x 48 mm) |
Functions | ON/OFF control, PID control |
Number of control loops | 1 |
Temperature input type | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U |
Linear analog input type | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA |
Temperature range | -200-2300 °C |
Features | SV programmer (8 programs of 32 segments) |
Number of event inputs | 2 |
Number of alarm outputs | 2 |
Supply voltage AC | 100-240 V |
Control output | Relay |
Terminal | Screw |