E5AN-HPRR2BM-500 100-240 VAC
Temp. controller, PROplus, 1/4 DIN, (96 x 96)mm,Pos. Prop. Control,2 x Aux OUT,2 Event I/Ps,option unit,Terminal cov.,100-240V AC
Specifications
Size | 1/4 DIN (96 x 96 mm) |
Functions | ON/OFF control, PID control, Positional proportional control |
Number of control loops | 1 |
Temperature input type | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U |
Linear analog input type | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA |
Temperature range | -200-2300 °C |
Number of event inputs | 2 |
Number of alarm outputs | 2 |
Supply voltage AC | 100-240 V |
Control output | 2 Relay |
Terminal | Screw |