E32-T12F 2M
Fiber optic sensor head, through-beam, cylindrical axial, diameter 5 mm, R40 chemical and oil resistant fiber, 2 m cable
Specifications
Sensing method | Through-beam |
Shape | Cylindrical axial |
Size | dia 5 mm |
Application | Object detection |
Features | Chemical-resistant, Oil-resistant |
Temperature range | -40-70 °C |
Sensing distance | 4000 mm |
Cable length | 2 m |
Bending radius | 40 mm |
Free cut | |
Material core | Plastic |
Degree of protection (IP) | IP67 |
Sensing surface orientation | Top-view |
Material sheath | Fluororesin |