Specifications
| Sensing method | Through-beam |
| Shape | Threaded |
| Size | M8 |
| Application | Object detection |
| Features | 90° cable exit, Built?in lens, Hexagonal back, Oil-resistant |
| Temperature range | -25-70 °C |
| Sensing distance | 4000 mm |
| Cable length | 2 m |
| Bending radius | 1 mm |
| Free cut | |
| Material core | Plastic |
| Degree of protection (IP) | IP68G |
| Sensing surface orientation | Right-angle |
| Material sheath | Fluororesin |




