Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E32-ET34 2M

Fiber optic sensor head, through-beam, cylindrical radial, diameter 6 mm, R5 fiber, 2 m cable

Specifications

Sensing method Through-beam
Shape Cylindrical radial
Size dia 6 mm
Application Object detection
Temperature range -40-70 °C
Sensing distance 150 mm
Cable length 2 m
Bending radius 5 mm
Free cut
Material core Plastic
Sensing surface orientation Side-view

Downloads