E32-E02R 10M
Optical fiber roll, 10 m, 1 mm diameter, R1 flexible fiber
Specifications
Sensing method | Not Applicable |
Shape | Fiber on roll |
Size | dia 1 mm |
Application | Field assembly |
Features | Flexible fiber |
Temperature range | -40-70 °C |
Cable length | 10 m |
Bending radius | 1 mm |
Free cut | |
Material core | Plastic |
Material sheath | Polyethylene |