Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E32-E02R 100M

Optical fiber roll, 100 m, 1 mm diameter, R1 flexible fiber

Specifications

Sensing method Not Applicable
Shape Fiber on roll
Size dia 1 mm
Application Field assembly
Features Flexible fiber
Temperature range -40-70 °C
Cable length 100 m
Bending radius 1 mm
Free cut
Material core Plastic
Material sheath Polyethylene

Downloads