Specifications
| Sensing method | Diffuse reflective |
| Shape | Threaded |
| Size | M6 |
| Application | Object detection |
| Features | 90° cable exit, Coaxial, Flexible fiber, Hexagonal back, Lens mountable, Small spot with lens |
| Temperature range | -40-70 °C |
| Sensing distance | 1170 mm |
| Cable length | 2 m |
| Bending radius | 4 mm |
| Free cut | |
| Material core | Plastic |
| Degree of protection (IP) | IP67 |
| Sensing surface orientation | Right-angle |
| Material sheath | Polyethylene |




