Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E32-A08H2 3M

Fiber optic sensor head, limited reflective, transparent object detection, square, flat-view, R25 heat resistant fiber, up to 300ºC, 3 m cable

Specifications

Sensing method Limited reflective
Shape Square
Application Transparent object detection
Features Heat-resistant
Temperature range -40-300 °C
Sensing distance 20 mm
Cable length 3 m
Bending radius 25 mm
Free cut
Material core Glass
Degree of protection (IP) IP30
Sensing surface orientation Flat-view
Material sheath SUS

Downloads