Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

CJ2H-CPU65-EIP

CPU with built-in EtherNet/IP port, 100K steps program, 32K words data memory, 32K words x 4 banks EM, 2560 I/O max, RS-232C serial port, USB programming port, 3 expansion racks max.

The production of this product is planned to end on 2027-03-01.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Program capacity 100 K steps
Data memory capacity 160 K words
Logic execution time 0.016 µs
Max. number of expansion units 40
Max. number of local I/O points 2560
Number of built-in digital I/Os 0
Communication port(s) EtherNet/IP, Ethernet TCP/IP, Serial RS-232C, USB
Product Height (unpacked) 90 mm
Product Width (unpacked) 79.8 mm
Product Depth (unpacked) 74.5 mm
Product Weight (unpacked) 280 g

Accessories

CJ1W-CIF11 RS-485 adaptor, 2 or 4 wire, connects directly to RS-232C 9-pin port for serial PLC link, screw terminals on RS-485 side
CJ1W-IC101 Expansion I/O control unit, connects to right hand side of CPU
CJ1W-II101 Expansion I/O interface unit, connects to left hand side of expansion I/O rack, up to 3 expansion racks
CJ1W-PA202 Power supply unit, 100-240 VAC, output capacity: 14 W
CJ1W-PA205R Power supply unit, 100-240 VAC, output capacity: 25 W, with RUN output
CJ1W-PD022 Power supply unit, 24 VDC, output capacity: 19.6 W
CJ1W-PD025 Power supply unit, 24 VDC, output capacity: 25 W
CS1W-CIF31 CS1 serial conversion cable, PC USB to RS-232C for Windows 98/ME/2000/XP, drivers included on CD-ROM, an Omron programming cable is also required
CS1W-CN223 I/O expansion rack connecting cable for NJ/CJ/CS-series, 2 m
CS1W-CN713 I/O expansion rack connecting cable for NJ/CJ/CS-series, 70 cm
CXONE-AL01-EV4 Single-user licence for CX-One V4.x software, for Windows 7 (32-bit/64-bit ) / Windows 8.1 (32-bit/64-bit ) / Windows 10 (32-bit/64-bit ) / Windows 11 (64-bit), (requires CDs or DVD, CXOne-CD-EV4, or CXOne-DVD-EV4)
HMC-EF183 Flash memory card, 128MB
W4S1-05D 5-port enhanced Ethernet switch
XS6W-6LSZH8SS200CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 2 m
XS6W-6LSZH8SS300CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 3 m
XS6W-6LSZH8SS500CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 5 m
XS6W-6LSZH8SS50CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 0.5 m
XW2Z-200S-V Cable, RS-232C, for programming PLC or HMI 9-pin port from PC 9-pin port, 2 m
XW2Z-200T Cable, RS-232C, for connecting NT HMI 9-pin port to PLC 9-pin port, 2 m

Spare parts

CJ1W-BAT01 Battery for CJ1M PLCs
CJ1W-TER01 End plate for CJ1 CPU rack or expansion rack. Only required as spare part.