Specifications
| I/O system | CJ I/O Bus |
| Expansion unit type | Basic I/O Unit |
| Type of module | Digital I/O |
| Number of digital inputs | 16 |
| Digital input type | PNP/NPN |
| Permitted voltage at input | 20.4-26.4 V |
| OFF/ON delay | 0-32 ms |
| Number of digital outputs | 16 |
| Digital output type | NPN |
| Permitted voltage at output | 10.2-26.4 V |
| Output current | 0.5 A |
| Short-circuit protected outputs | |
| I/O connection type | FCN (plug not included) |
| Number of I/O connectors | 2 |
| Detachable I/O terminal block | |
| Suitable for safety functions | |
| Number of IOV (V+) terminals | 2 |
| Number of IOG (V-) terminals | 2 |
| Number of COM terminals | 2 |
| Product Height (unpacked) | 90 mm |
| Product Width (unpacked) | 31 mm |
| Product Depth (unpacked) | 66.5 mm |
| Product Weight (unpacked) | 90 g |
Accessories
| G70A-ZOC16-3 DC24 | Output Terminal Block for Relay or SSR, 16-point, for NPN output units |
|
|
| G70V-SID16P | Relay terminal, PLC Input, 16 channels, NPN, Push-in terminals |
|
|
| G70V-SID16P-1 | Relay terminal, PLC Input, 16 channels, PNP, Push-in terminals |
|
|
| XW2D-20G6 | General-purpose I/O terminal block, MIL20 socket, M3 captive screws, 20 points |
|
|
| XW2K-20G-O16A-IN CHN | PLC interface wiring system with push-in plus technology and power supply terminal, 20 points MIL connector, Input, Signal: 0.5 A, Power: 4 A, NPN, 30 VDC, DIN rail horizontal and vertical mounting |
|
|
| XW2K-20G-O16B-OUT CHN | PLC interface wiring system with push-in plus technology and power supply terminal, 20 points MIL connector, Output, Signal: 0.5 A, Power: 4 A, NPN, 30 VDC, DIN rail horizontal and vertical mounting |
|
|
| XW2K-20G-T CHN | General purpose interface wiring system with push-in plus technology, 20 points MIL connector, Input/Output, 1 A, NPN/PNP, 125 VAC, 30 VDC, DIN rail horizontal and vertical mounting |
|
|
| XW2Z-0100AD-L | I/O connection cable, unshielded, FCN24 to MIL20, 1 m |
|
|
| XW2Z-0200AD-L | I/O connection cable, unshielded, FCN24 to MIL20, 2 m |
|
|
| XW2Z-100A | I/O connection cable, FCN24 to MIL20, 1 m |
|
|
| XW2Z-200A | I/O connection cable, FCN24 to MIL20, 2 m |
|
|
| XW2Z-R100C | I/O connection cable, with shield connection, FCN24 to MIL20 for G70A-ZOC16-3 / G70A-ZIM16-5, 1 m |
|
|
| XW2Z-R200C | I/O connection cable, with shield connection, FCN24 to MIL20 for G70A-ZOC16-3 / G70A-ZIM16-5, 2 m |
|