Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CJ1W-ID232

Digital input unit, 32 x 24 VDC inputs, MIL40 connector (not included)

Specifications

I/O system CJ I/O Bus
Expansion unit type Basic I/O Unit
Type of module Digital I/O
Number of digital inputs 32
Digital input type PNP/NPN
Permitted voltage at input 20.4-26.4 V
OFF/ON delay 0-32 ms
Number of digital outputs 0
Digital output type None
Output current 0 A
Short-circuit protected outputs
I/O connection type MIL (plug not included)
Number of I/O connectors 1
Detachable I/O connector
Suitable for safety functions
Number of IOV (V+) terminals 0
Number of IOG (V-) terminals 0
Number of COM terminals 4
Product Height (unpacked) 90 mm
Product Width (unpacked) 20 mm
Product Depth (unpacked) 83.6 mm
Product Weight (unpacked) 62 g

Accessories

G70V-SID16P Relay terminal, PLC Input, 16 channels, NPN, Push-in terminals
G70V-SID16P-1 Relay terminal, PLC Input, 16 channels, PNP, Push-in terminals
P2RV-4-100IMC G2RV interface cable for use between CJ1W-ID233/ID262 and 4 P2RV-8-I-F modules, 1 m
P2RV-4-200IMC G2RV interface cable for use between CJ1W-ID233/ID262 and 4 P2RV-8-I-F modules, 2 m
P2RVC-8ST-I-5 Interface unit for G2RV-SR/G3RV-ST Push-in, PLC Input, 8 channels, NPN, 30 VAC/DC, Total 2 A, Push-in
P2RVC-8ST-I-5-1 Interface unit for G2RV-SR/G3RV-ST Push-in, PLC Input, 8 channels, PNP, 30 VAC/DC, Total 2 A, Push-in
P2RVC-8ST-I-7-1 Interface unit for G2RV-SR/G3RV-ST Screw, PLC Input, 8 channels, PNP, 30 VAC/DC, Total 2 A, Rising-up screw
XW2D-40G6 General-purpose I/O terminal block, MIL40 socket, M3 captive screws, 40 points
XW2K-40G-O32C PLC interface wiring system with push-in plus technology and power supply terminal, 40 points MIL connector, Input/Output, 0.5 A, NPN/PNP, 30 VDC, DIN rail horizontal and vertical mounting
XW2Z-0030FF-L I/O connection cable, unshielded, MIL40 to MIL40, 0.3 m
XW2Z-0050FF-L I/O connection cable, unshielded, MIL40 to MIL40, 0.5 m
XW2Z-0100FF-L I/O connection cable, unshielded, MIL40 to MIL40, 1 m
XW2Z-0100FH-L02 I/O connection cable, unshielded, MIL40 to 2 x MIL20, 1 m
XW2Z-0100FN-L I/O connection cable, unshielded, MIL40 to open ends, 1 m
XW2Z-0150FF-L I/O connection cable, unshielded, MIL40 to MIL40, 1.5 m
XW2Z-0150FN-L I/O connection cable, unshielded, MIL40 to open ends, 1.5 m
XW2Z-0200FF-L I/O connection cable, unshielded, MIL40 to MIL40, 2 m
XW2Z-0200FH-L02 I/O connection cable, unshielded, MIL40 to 2 x MIL20, 2 m
XW2Z-0200FN-L I/O connection cable, unshielded, MIL40 to open ends, 2 m
XW2Z-0300FF-L I/O connection cable, unshielded, MIL40 to MIL40, 3 m
XW2Z-0300FH-L02 I/O connection cable, unshielded, MIL40 to 2 x MIL20, 3 m
XW2Z-0300FN-L I/O connection cable, unshielded, MIL40 to open ends, 3 m
XW2Z-0500FF-L I/O connection cable, unshielded, MIL40 to MIL40, 5 m
XW2Z-0500FN-L I/O connection cable, unshielded, MIL40 to open ends, 5 m
XW2Z-100K I/O connection cable, MIL40 to MIL40, 1 m
XW2Z-150K I/O connection cable, MIL40 to MIL40, 1.5 m
XW2Z-200K I/O connection cable, MIL40 to MIL40, 2 m
XW2Z-300K I/O connection cable, MIL40 to MIL40, 3 m
XW2Z-500K I/O connection cable, MIL40 to MIL40, 5 m
XW2Z-C50K I/O connection cable, MIL40 to MIL40, 0.5 m
XW2Z-RO100-75-D1 I/O connection cable, with shield connection, MIL40 to 2 x MIL20 for G70V-ZOC16-3, 1 m
XW2Z-RO200-175-D1 I/O connection cable, with shield connection, MIL40 to 2 x MIL20 for G70V-ZOC16-3, 2.0 m and 1.75 m
XW2Z-RO75-50-D1 I/O connection cable, with shield connection, MIL40 to 2 x MIL20 for G70V-ZOC16-3, 0.75 m

Downloads