Specifications
| 3 wiring connection – power supply terminal | |
| Connector type | MIL (plug not included) |
| External connection polarity | PNP |
| Positions per I/O connector | 10 |
| Relay premounted | |
| Terminal type | Relay wiring interface |
| Type of I/O connection | Input |
| Type of relay | Electromechanical relay/Solid-state relay |
| Wiring method | Push-in Plus |
Accessories
| G2RV-ST500-AP DC24 BY OMB | Slimline input relay 6 mm incl. socket, SPDT, 50 mA, Push-in terminals, 24 VDC |
|