61F-LS
Compact plug-in level controllers
The 61F-LS is designed for single or two-point level control of conductive liquid materials. DIP-switch parametrization makes new 61F controllers flexible: same device, different applications, optimized inventory.
- The same device is suitable for both supply and drainage level control
- 35% less power consumption*
- LED operation indicator
- Low-voltage (AC) electrodes (8VAC or 24VAC) to be ordered separately
- Detection method: conductive
- Conforms to EMC and LVD directives, UL/CSA approved
* Compared with previous generation
Specifications & ordering info
| Product | Application | Functions | Features | Cable length | Installation type | Terminal type | Size | Supply voltage AC | Supply voltage DC | Output type | Contact description | Body color | Number of inputs for electrodes | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Acid chemicals, Alkali chemicals, Distilled water, Liquids with high specific resistance, Liquids with low specific resistance, Salt water | Conductive level control | High sensitivity, Low sensitivity | 4000 m | Socket | Plug-in | 41 mm | 100-240 V | 0-0 V | Relay | SPDT | Black | 3 | Floatless level switch, plug-in, high functionality type, adjustable sensitivity, advanced operation, 8 pins, relay output, 100-240 VAC |
|
|
|
Acid chemicals, Alkali chemicals, Distilled water, Liquids with high specific resistance, Liquids with low specific resistance, Salt water | Conductive level control | High sensitivity, Low sensitivity | 4000 m | Socket | Plug-in | 41 mm | 20.4-26.4 V | 0-0 V | Relay | SPDT | Black | 3 | Floatless level switch, plug-in, high functionality type, adjustable sensitivity, advanced operation, 8 pins, relay output, 24 VAC |
|
|
|
Ordinary purified water, Sewage water | Conductive level control | High sensitivity, Long distance | 4000 m | Socket | Plug-in | 41 mm | 100-240 V | 0-0 V | Relay | SPST-NO | Black | 3 | Floatless level switch, plug-in, standard type, 8 pins, relay output, 100-240 VAC |
|
|
|
Acid chemicals, Alkali chemicals, Distilled water, Liquids with high specific resistance, Liquids with low specific resistance, Salt water | Conductive level control | Sequential operation | 4000 m | Socket | Plug-in | 41 mm | 100-240 V | 0-0 V | Relay | SPDT | Black | 3 | Floatless level switch, plug-in, high functionality type, adjustable sensitivity, sequential operation, 8 pins, relay output, 100-240 VAC |
|
|
|
Acid chemicals, Alkali chemicals, Distilled water, Liquids with high specific resistance, Liquids with low specific resistance, Salt water | Conductive level control | Sequential operation | 4000 m | Socket | Plug-in | 41 mm | 20.4-26.4 V | 0-0 V | Relay | SPDT | Black | 3 | Floatless level switch, plug-in, high functionality type, adjustable sensitivity, sequential operation, 8 pins, relay output, 24 VAC |
|
|
|
Acid chemicals, Alkali chemicals, Distilled water, Liquids with high specific resistance, Liquids with low specific resistance, Salt water | Conductive level control | High sensitivity, Low sensitivity | 4000 m | Socket | Plug-in | 41 mm | 100-240 V | 0-0 V | Relay | 2 x SPDT | Black | 3 | Floatless level switch, plug-in, high functionality type, adjustable sensitivity, advanced operation, 11 pins, relay output, 100-240 VAC |
|
|
|
Acid chemicals, Alkali chemicals, Distilled water, Liquids with high specific resistance, Liquids with low specific resistance, Ordinary purified water, Salt water, Sewage water | Conductive level control | High sensitivity, Low sensitivity | 100 m | Socket | Plug-in | 41 mm | 20.4-26.4 V | Relay | SPST-NO | Black | 3 | Floatless level switch, plug-in, DC power supply type, 11 pins, relay output, 24 VDC, adjustable sensitivity, (requires PF113A-E socket) |
|
|
|
|
Ordinary purified water, Sewage water | Conductive level control | Socket | Plug-in | 41 mm | 20.4-26.4 V | NPN | Open collector | Black | 3 | Floatless level switch, plug-in, DC power supply type, 11 pins, transistor output, 24 VDC, adjustable sensitivity, (requires PF113A-E socket) |
|
|||
|
|
Ordinary purified water, Sewage water | Conductive level control | Socket | Plug-in | 41 mm | 100-240 V | 0-0 V | Relay | 2 x SPDT | Black | 3 | Floatless level switch, plug-in, adjustable sensitivity, one level, 100-240 VAC |
|
||
|
|
Ordinary purified water, Sewage water | Conductive level control | High sensitivity, Long distance | 4000 m | Socket | Plug-in | 41 mm | 100-240 V | 0-0 V | Relay | 2 x SPDT | Black | 3 | Floatless level switch, plug-in, standard type, 11 pins, relay output, 100-240 VAC |
|
|
|
Acid chemicals, Alkali chemicals, Distilled water, Liquids with high specific resistance, Liquids with low specific resistance, Salt water | Conductive level control | Sequential operation | 4000 m | Socket | Plug-in | 41 mm | 100-240 V | 0-0 V | Relay | 2 x SPDT | Black | 3 | Floatless level switch, plug-in, high functionality type, adjustable sensitivity, sequential operation, 11 pins, relay output, 100-240 VAC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts 61F-LS
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for 61F-LS
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]