Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

61F-LS-CP08-ARB

Floatless level switch, plug-in, high functionality type, adjustable sensitivity, advanced operation, 8 pins, relay output, 24 VAC

Specifications

Application Acid chemicals, Alkali chemicals, Distilled water, Liquids with high specific resistance, Liquids with low specific resistance, Salt water
Functions Conductive level control
Features High sensitivity, Low sensitivity
Cable length 4000 m
Installation type Socket
Terminal type Plug-in
Size 41 mm
Supply voltage AC 20.4-26.4 V
Supply voltage DC 0-0 V
Output type Relay
Contact description SPDT
Body color Black
Number of inputs for electrodes 3

Accessories

BF-1 Electrode holder, 1-pole electrode, standard type (150°C), liquid with low specific resistance
BF-5 Electrode holder, 5 way, standard type (150°C)
BS-1 Electrode holder, 1-pol electrode, for high pressure or high temperature applications (250ºC), 1.96Mpa
F03-11 PROTECTIVE COVER FOR BF Protective cover for electrode holders PS or BF series)
F03-12 FRAME FOR FIXATION PS Electrode Holder Mounting Plate
F03-14 1P SEPARATOR Electrode separator, 1 electrode, ceramic, 250 °C max, 15 g
F03-14 3P SEPARATOR Electrode separator, 3 electrodes, ceramic, 250 °C max, 30 g
F03-14 5P SEPARATOR Electrode separator, 5 electrodes, ceramic, 250 °C max, 30 g
PH-2 HAIPREN CODE 20M Underwater Electrode, Hypalon cable, double pole, 20 m length
PS-31 SUS304 1000M/M Electrode set, holder & electrodes, 1 m length, 4 mm diameter, non-extendable
PS-31 SUS304 300M/M Electrode set, holder & electrodes, 0.3 m length, 4 mm diameter, non-extendable
PS-3S Electrode holder, 3 way
PS-4S Electrode holder, 4 way
PS-5S Electrode holder, 5 way

Downloads