ZX-E
Smart inductive measurement sensor
ZX-E offers the best solution for the accurate measurement of metallic objects. It is highly recommended in harsh environments such as automotive and metal working machines.
- High resolution of 1 µm
- High-speed response time of 150µs
- Easy sensor head replacement
- Modular platform concept for different sensing technologies
- Easy linearity adjustment for any metal
Specifications & ordering info
Ordering information
Sensors
Sensor heads
|
Resolution1 |
||||
|---|---|---|---|---|
|
ZX-ED01T2 |
||||
|
ZX-ED02T2 |
||||
|
ZX-EM02T2 |
||||
|
ZX-EM07MT2 |
||||
|
ZX-EM02HT4 |
Amplifier units
Note: Compatible connection with the sensor head.
Accessories (order separately)
Calculating unit
Amplifier mounting brackets
SmartMonitor sensor setup tool for Personal Computer connection
|
ZX-SFW11EV35 |
|
Cables with connectors on both ends (for extension)*
* Robot cable models are also available. The model numbers are ZX-XC_R.
Specifications
Sensor heads
|
Magnetic metals |
||||||||
|
Resolution6 |
||||||||
|
Linearity7 |
±1% F.S.8 |
|||||||
|
Temperature characteristic9 |
||||||||
|
Operating10 |
||||||||
|
Storage5 |
||||||||
|
1,000 VAC, 50/60 Hz for 1 min between charged parts and case |
||||||||
|
10 to 55 Hz with 1.5-mm double amplitude for 2 h each in X, Y, and Z directions |
||||||||
|
IEC60529, IP6011 |
||||||||
Amplifier units
|
Possible average count settings12 |
1, 2, 4, 8, 16, 32, 64, 128, 256, 512, 1,024, 2,048, or 4,096 |
|
|
Linear output13 |
Current output: 4 to 20 mA/F.S., max. load resistance: 300 Ω Voltage output: ±4 V (±5 V, 1 to 5 V 14), output impedance: 100 Ω |
|
|
NPN open-collector outputs, 30 VDC, 50 mA max. |
PNP open-collector outputs, 30 VDC, 50 mA max. |
|
|
Zero reset input, timing input, reset input, judgement output hold input |
ON: Supply voltage short-circuited or supply voltage within 1.5 V |
|
|
||
|
Judgement indicators: High (orange), pass (green), low (yellow), 7-segment main digital display (red), |
||
|
0.5% F.S. of linear output value at ±20% of power supply voltage |
||
|
140 mA max. with power supply voltage of 24 VDC (with sensor connected) |
||
|
Operating and storage: 0 to 50°C (with no icing or condensation) |
||
|
10 to 150 Hz with 0.7-mm double amplitude for 80 min each in X, Y, and Z directions |
||
|
300 m/s2, 3 times each in 6 directions (up, down, left, right, forward, backward) |
||
|
Case: PBT (polybutylene terephthalate), cover: Polycarbonate |
||
2. Models with protective spiral tubes are also available. Add a suffix of “-S” to the above model numbers when ordering. (Example: ZX-ED01T-S)
6.
Accuracy: The resolution is the deviation (
±3
σ) in the linear output when connected to the ZX-EDA amplifier unit. The above values indicate the deviations observed 30 minutes after the power is turned ON.
(The resolution is measured with Omron's standard reference object at ½ of the measurement range with the ZX-EDA set for the maximum average count of 4,096 per period.)
The resolution is given at the repeat accuracy for a stationary workpiece, and is not an indication of the distance accuracy. The resolution may be adversely affected under strong electromagnetic fields.
7. Linearity: The linearity is given as the error in an ideal straight line displacement output when measuring the standard reference object. The linearity and measurement values vary with the object being measured.
9. Temperature characteristic: The temperature characteristic is measured with Omron's standard reference object at ½ of the measurement range.
12.
The response speed of the linear output is calculated as the measurement period x (average count setting + 1) (with fixed sensitivity).
The response speed of the judgement outputs is calculated as the measurement period x (average count setting + 1) (with fixed sensitivity).
2. Models with protective spiral tubes are also available. Add a suffix of “-S” to the above model numbers when ordering. (Example: ZX-ED01T-S)
6.
Accuracy: The resolution is the deviation (
±3
σ) in the linear output when connected to the ZX-EDA amplifier unit. The above values indicate the deviations observed 30 minutes after the power is turned ON.
(The resolution is measured with Omron's standard reference object at ½ of the measurement range with the ZX-EDA set for the maximum average count of 4,096 per period.)
The resolution is given at the repeat accuracy for a stationary workpiece, and is not an indication of the distance accuracy. The resolution may be adversely affected under strong electromagnetic fields.
7. Linearity: The linearity is given as the error in an ideal straight line displacement output when measuring the standard reference object. The linearity and measurement values vary with the object being measured.
9. Temperature characteristic: The temperature characteristic is measured with Omron's standard reference object at ½ of the measurement range.
12.
The response speed of the linear output is calculated as the measurement period x (average count setting + 1) (with fixed sensitivity).
The response speed of the judgement outputs is calculated as the measurement period x (average count setting + 1) (with fixed sensitivity).
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts ZX-E
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for ZX-E
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]